• Connect

Living room LED downlights

Halo RL56 Series LED

The Halo RL56 Series is a complete LED Baffle-Trim Module for 5” and 6” aperture recessed downlights. RL56 is designed for use in new construction, remodel and retrofit installation in Halo, All-Pro, and other compatible 5” and 6” housings. The integral LED driver offers 120 volt dimming capability. The RL56 lens provides uniform illumination and wet location listing.

Learn more about Halo.

The Lighting reSource